(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs, Waist, and Hem

Click this image to zoom it.

Move the mouse over the image to zoom

ASPURE CR Wear, with Attached Hood/Center Fastener Type, Elastic in Cuffs, Waist, and Hem

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Electroconductive yarn has been woven into a lattice, which makes it suitable for static-sensitive environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 160
  • 165
  • 170
  • 175
  • 180
  • Clear
Bust(cm)

Refine by

  • 118
  • 122
  • 126
  • 130
  • 134
  • Clear
Sleeve length(cm)

Refine by

  • 91.5
  • 93
  • 94.5
  • 96
  • 97.5
  • Clear
Inseam(cm)

Refine by

  • 74.5
  • 77
  • 79.5
  • 82
  • 84.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
M
160
118
91.5
74.5
16 Day(s) or more
-

Part Number : 1-3935-11
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    160
  • Bust(cm)
    118
  • Sleeve length(cm)
    91.5
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    AP CR Wear 12110SW White M
  • Manufacturer Model
    12110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
White based
L
165
122
93
77
16 Day(s) or more
-

Part Number : 1-3935-12
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    165
  • Bust(cm)
    122
  • Sleeve length(cm)
    93
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP CR Wear 12110SW White L
  • Manufacturer Model
    12110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
White based
LL
170
126
94.5
79.5
21 Day(s) or more
-

Part Number : 1-3935-13
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    170
  • Bust(cm)
    126
  • Sleeve length(cm)
    94.5
  • Inseam(cm)
    79.5
  • Manufacturer Product Name
    AP CR Wear 12110SW White 2L
  • Manufacturer Model
    12110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
White based
3L
175
130
96
82
16 Day(s) or more
-

Part Number : 1-3935-14
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    175
  • Bust(cm)
    130
  • Sleeve length(cm)
    96
  • Inseam(cm)
    82
  • Manufacturer Product Name
    AP CR Wear 12110SW White 3L
  • Manufacturer Model
    12110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
White based
4L
180
134
97.5
84.5
8 Day(s) or more
-

Part Number : 1-3935-15
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    180
  • Bust(cm)
    134
  • Sleeve length(cm)
    97.5
  • Inseam(cm)
    84.5
  • Manufacturer Product Name
    AP CR Wear 12110SW White 4L
  • Manufacturer Model
    12110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Blue Colors
M
160
118
91.5
74.5
8 Day(s) or more
-

Part Number : 1-3936-11
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    160
  • Bust(cm)
    118
  • Sleeve length(cm)
    91.5
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    AP CR Wear 12110SB Blue M
  • Manufacturer Model
    12110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Blue Colors
L
165
122
93
77
8 Day(s) or more
-

Part Number : 1-3936-12
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    165
  • Bust(cm)
    122
  • Sleeve length(cm)
    93
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP CR Wear 12110SB Blue L
  • Manufacturer Model
    12110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Blue Colors
LL
170
126
94.5
79.5
16 Day(s) or more
-

Part Number : 1-3936-13
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    170
  • Bust(cm)
    126
  • Sleeve length(cm)
    94.5
  • Inseam(cm)
    79.5
  • Manufacturer Product Name
    AP CR Wear 12110SB Blue 2L
  • Manufacturer Model
    12110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Blue Colors
3L
175
130
96
82
8 Day(s) or more
-

Part Number : 1-3936-14
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    175
  • Bust(cm)
    130
  • Sleeve length(cm)
    96
  • Inseam(cm)
    82
  • Manufacturer Product Name
    AP CR Wear 12110SB Blue 3L
  • Manufacturer Model
    12110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.
Blue Colors
4L
180
134
97.5
84.5
8 Day(s) or more
-

Part Number : 1-3936-15
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    180
  • Bust(cm)
    134
  • Sleeve length(cm)
    97.5
  • Inseam(cm)
    84.5
  • Manufacturer Product Name
    AP CR Wear 12110SB Blue 4L
  • Manufacturer Model
    12110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Grid Type)
  • Surface resistance value(Ω)
    10⁶~⁹/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pen holder on left arm. Integrated hood, center fastener type.
  • Footnotes
    * Mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)