(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Adhesive Roll (PE Film)

ASPURE Adhesive Roll (PE Film)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Polyethylene film is used to minimize the generation of dust.
· Hang up the adhesive roll to remove dirt from fingertips near the product as well.

Basic Specifications

  • Tip Shape
    Roller
  • Length
    18m
  • Thickness
    50 μm/layer (Film)
  • Internal Diameter(mm)
    φ38
  • Footnotes
    * Handle is sold separately.
  • Material
    Film: PE (Polyethylene), Core: PE (Polyethylene)
  • Adhesiveness
    500±100g/25mm
  • 1 Pack (10 pcs)
Part Number

Refine by

  • 1 Pack (10 pcs)
  • Clear
Width(mm)

Refine by

  • 100
  • 200
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Adhesive Roll CTR-200 Blue, 10 pcs
  • ASPURE Adhesive Roll CTR-100 Blue, 10 pcs
  • Clear
Part Number

Refine by

  • CTR-200 Blue
  • CTR-100 Blue
  • Clear
Supported handles

Refine by

  • 6-8256-01・9-5011-02
  • 9-5011-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
100
ASPURE Adhesive Roll CTR-100 Blue, 10 pcs
CTR-100 Blue
9-5011-01
Quote
-

Part Number : 1-4252-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Tip Shape
    Roller
  • Width(mm)
    100
  • Length
    18m
  • Manufacturer Product Name
    ASPURE Adhesive Roll CTR-100 Blue, 10 pcs
  • Part Number
    CTR-100 Blue
  • Thickness
    50 μm/layer (Film)
  • Internal Diameter(mm)
    φ38
  • Supported handles
    9-5011-01
  • Footnotes
    * Handle is sold separately.
  • Material
    Film: PE (Polyethylene), Core: PE (Polyethylene)
  • Adhesiveness
    500±100g/25mm
1 Pack (10 pcs)
200
ASPURE Adhesive Roll CTR-200 Blue, 10 pcs
CTR-200 Blue
6-8256-01・9-5011-02
Quote
-

Part Number : 1-4252-52
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Tip Shape
    Roller
  • Width(mm)
    200
  • Length
    18m
  • Manufacturer Product Name
    ASPURE Adhesive Roll CTR-200 Blue, 10 pcs
  • Part Number
    CTR-200 Blue
  • Thickness
    50 μm/layer (Film)
  • Internal Diameter(mm)
    φ38
  • Supported handles
    6-8256-01・9-5011-02
  • Footnotes
    * Handle is sold separately.
  • Material
    Film: PE (Polyethylene), Core: PE (Polyethylene)
  • Adhesiveness
    500±100g/25mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)