• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Fall stopper M

Fall stopper M

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· It can be used for a wide variety of open shelves and cabinets.
· The belt can be attached to the support with one touch using a fastening bracket with magnet, and built-in springs prevent slackening of the belt.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Supported dimensions(mm)

Refine by

  • Frontage 900
  • Frontage 1200
  • Frontage 1500
  • Frontage 1800
  • Frontage 2100
  • Clear
Manufacturer Product Name

Refine by

  • Fall stopper MLH-912M09P
  • Fall stopper MLH-912M12P
  • Fall stopper MLH-912M15P
  • Fall stopper MLH-912M18P
  • Fall stopper MLH-912M21P
  • Clear
Manufacturer Model Number

Refine by

  • LH-912M09P
  • LH-912M12P
  • LH-912M15P
  • LH-912M18P
  • LH-912M21P
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Frontage 900
Fall stopper MLH-912M09P
LH-912M09P
11 Day(s) or more
-

Part Number : 2-9551-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Supported dimensions(mm)
    Frontage 900
  • Manufacturer Product Name
    Fall stopper MLH-912M09P
  • Manufacturer Model Number
    LH-912M09P
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
1 pc.
Frontage 1200
Fall stopper MLH-912M12P
LH-912M12P
11 Day(s) or more
-

Part Number : 2-9551-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Supported dimensions(mm)
    Frontage 1200
  • Manufacturer Product Name
    Fall stopper MLH-912M12P
  • Manufacturer Model Number
    LH-912M12P
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
1 pc.
Frontage 1500
Fall stopper MLH-912M15P
LH-912M15P
25 Day(s) or more
-

Part Number : 2-9551-03
Days to Ship 25 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Supported dimensions(mm)
    Frontage 1500
  • Manufacturer Product Name
    Fall stopper MLH-912M15P
  • Manufacturer Model Number
    LH-912M15P
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
1 pc.
Frontage 1800
Fall stopper MLH-912M18P
LH-912M18P
11 Day(s) or more
-

Part Number : 2-9551-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Supported dimensions(mm)
    Frontage 1800
  • Manufacturer Product Name
    Fall stopper MLH-912M18P
  • Manufacturer Model Number
    LH-912M18P
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
1 pc.
Frontage 2100
Fall stopper MLH-912M21P
LH-912M21P
11 Day(s) or more
-

Part Number : 2-9551-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Supported dimensions(mm)
    Frontage 2100
  • Manufacturer Product Name
    Fall stopper MLH-912M21P
  • Manufacturer Model Number
    LH-912M21P
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)