(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Clean Pants without Elastic in Hem

Click this image to zoom it.

Move the mouse over the image to zoom

ASPURE Clean Pants without Elastic in Hem

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Color variation enables use suited to a variety of contexts.
· Pants only.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Green Type
  • Reds
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Waist(cm)

Refine by

  • 64
  • 68
  • 72
  • 76
  • 80
  • Clear
Inseam(cm)

Refine by

  • 70
  • 72
  • 74.5
  • 77
  • 79.5
  • Clear
Manufacturer Product Name

Refine by

  • AP Clean Pants SSPB Blue 2L
  • AP Clean Pants SSPG Green 2L
  • AP Clean Pants SSPB Blue 3L
  • AP Clean Pants SSPG Green 3L
  • AP Clean Pants SSPP Pink 3L
  • AP Clean Pants SSPW White 3L
  • AP Clean Pants SSPB Blue 4L
  • AP Clean Pants SSPG Green 4L
  • AP Clean Pants SSPB Blue L
  • AP Clean Pants SSPB Blue M
  • AP Clean Pants SSPG Green L
  • AP Clean Pants SSPG Green M
  • AP Clean Pants SSPP Pink L
  • AP Clean Pants SSPW White L
  • AP Clean Pants SSPW White M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White based
M
64
70
AP Clean Pants SSPW White M
16 Day(s) or more
-

Part Number : 2-4932-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    White based
  • Size
    M
  • Waist(cm)
    64
  • Inseam(cm)
    70
  • Manufacturer Product Name
    AP Clean Pants SSPW White M
  • Manufacturer Model
    SSPW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
White based
L
68
72
AP Clean Pants SSPW White L
16 Day(s) or more
-

Part Number : 2-4932-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    White based
  • Size
    L
  • Waist(cm)
    68
  • Inseam(cm)
    72
  • Manufacturer Product Name
    AP Clean Pants SSPW White L
  • Manufacturer Model
    SSPW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
White based
3L
76
77
AP Clean Pants SSPW White 3L
16 Day(s) or more
-

Part Number : 2-4932-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    White based
  • Size
    3L
  • Waist(cm)
    76
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Pants SSPW White 3L
  • Manufacturer Model
    SSPW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Reds
L
68
72
AP Clean Pants SSPP Pink L
16 Day(s) or more
-

Part Number : 2-4933-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Reds
  • Size
    L
  • Waist(cm)
    68
  • Inseam(cm)
    72
  • Manufacturer Product Name
    AP Clean Pants SSPP Pink L
  • Manufacturer Model
    SSPP
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Reds
3L
76
77
AP Clean Pants SSPP Pink 3L
16 Day(s) or more
-

Part Number : 2-4933-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Reds
  • Size
    3L
  • Waist(cm)
    76
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Pants SSPP Pink 3L
  • Manufacturer Model
    SSPP
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Green Type
M
64
70
AP Clean Pants SSPG Green M
16 Day(s) or more
-

Part Number : 2-4934-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Green Type
  • Size
    M
  • Waist(cm)
    64
  • Inseam(cm)
    70
  • Manufacturer Product Name
    AP Clean Pants SSPG Green M
  • Manufacturer Model
    SSPG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Green Type
L
68
72
AP Clean Pants SSPG Green L
12 Day(s) or more
-

Part Number : 2-4934-02
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Green Type
  • Size
    L
  • Waist(cm)
    68
  • Inseam(cm)
    72
  • Manufacturer Product Name
    AP Clean Pants SSPG Green L
  • Manufacturer Model
    SSPG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Green Type
LL
72
74.5
AP Clean Pants SSPG Green 2L
16 Day(s) or more
-

Part Number : 2-4934-03
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Green Type
  • Size
    LL
  • Waist(cm)
    72
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    AP Clean Pants SSPG Green 2L
  • Manufacturer Model
    SSPG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Green Type
3L
76
77
AP Clean Pants SSPG Green 3L
16 Day(s) or more
-

Part Number : 2-4934-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Green Type
  • Size
    3L
  • Waist(cm)
    76
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Pants SSPG Green 3L
  • Manufacturer Model
    SSPG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Green Type
4L
80
79.5
AP Clean Pants SSPG Green 4L
16 Day(s) or more
-

Part Number : 2-4934-05
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Green Type
  • Size
    4L
  • Waist(cm)
    80
  • Inseam(cm)
    79.5
  • Manufacturer Product Name
    AP Clean Pants SSPG Green 4L
  • Manufacturer Model
    SSPG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Blue Colors
M
64
70
AP Clean Pants SSPB Blue M
16 Day(s) or more
-

Part Number : 2-4935-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    M
  • Waist(cm)
    64
  • Inseam(cm)
    70
  • Manufacturer Product Name
    AP Clean Pants SSPB Blue M
  • Manufacturer Model
    SSPB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Blue Colors
L
68
72
AP Clean Pants SSPB Blue L
16 Day(s) or more
-

Part Number : 2-4935-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    L
  • Waist(cm)
    68
  • Inseam(cm)
    72
  • Manufacturer Product Name
    AP Clean Pants SSPB Blue L
  • Manufacturer Model
    SSPB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Blue Colors
LL
72
74.5
AP Clean Pants SSPB Blue 2L
16 Day(s) or more
-

Part Number : 2-4935-03
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    LL
  • Waist(cm)
    72
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    AP Clean Pants SSPB Blue 2L
  • Manufacturer Model
    SSPB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Blue Colors
3L
76
77
AP Clean Pants SSPB Blue 3L
16 Day(s) or more
-

Part Number : 2-4935-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    3L
  • Waist(cm)
    76
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Pants SSPB Blue 3L
  • Manufacturer Model
    SSPB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.
1 pc.
Blue Colors
4L
80
79.5
AP Clean Pants SSPB Blue 4L
16 Day(s) or more
-

Part Number : 2-4935-05
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    4L
  • Waist(cm)
    80
  • Inseam(cm)
    79.5
  • Manufacturer Product Name
    AP Clean Pants SSPB Blue 4L
  • Manufacturer Model
    SSPB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    No Elastic in Hem
  • Footnotes
    * Jacket, hood, mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)