(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Hand Cleaner

ASPURE Hand Cleaner

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· 3 types of adhesive force are available.
· The roller itself is sticky, so no glue is required.
· Use together with the separately sold transfer sheet.

Basic Specifications

  • Tip Shape
    Roller
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Medium adhesion
  • Strong Adhesion, Anti-Static Roller
  • Weak adhesion
  • Clear
Size(mm)

Refine by

  • 40(W)×110(H)×20(D)
  • 130(L)×φ6
  • 177(W)×210(H)×30(D)
  • 177(W)×210(H)×φ30
  • Clear
Roll Size(mm)

Refine by

  • 6(W)×φ6
  • 30(W)×φ20
  • 150(W)×φ30
  • Clear
Specifications

Refine by

  • Blue
  • Green
  • Red
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Hand Cleaner HR-150B (Low Adhesion) Blue
  • ASPURE Hand Cleaner HR-150G (Medium Adhesion) Green
  • ASPURE Hand Cleaner HR-150R (High Adhesion) Red
  • ASPURE Hand Cleaner HR-30B (Low Adhesion) Blue
  • ASPURE Hand Cleaner HR-30R (High Adhesion) Red
  • ASPURE Hand Cleaner PHC-5B (Low Adhesion) Blue
  • ASPURE Hand Cleaner PHC-5G (Medium Adhesion) Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Weak adhesion
130(L)×φ6
6(W)×φ6
Blue
ASPURE Hand Cleaner PHC-5B (Low Adhesion) Blue
16 Day(s)
-

Part Number : 1-4819-01
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Weak adhesion
  • Size(mm)
    130(L)×φ6
  • Roll Size(mm)
    6(W)×φ6
  • Specifications
    Blue
  • Manufacturer Product Name
    ASPURE Hand Cleaner PHC-5B (Low Adhesion) Blue
  • Part Number
    PHC-5B
  • Weight
    20g
  • Material
    Frame: Plastic (Acetal), Roller: Polymer
  • Surface resistance(Ω)
    -
1 pc.
Weak adhesion
40(W)×110(H)×20(D)
30(W)×φ20
Blue
ASPURE Hand Cleaner HR-30B (Low Adhesion) Blue
16 Day(s)
-

Part Number : 1-4819-02
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Weak adhesion
  • Size(mm)
    40(W)×110(H)×20(D)
  • Roll Size(mm)
    30(W)×φ20
  • Specifications
    Blue
  • Manufacturer Product Name
    ASPURE Hand Cleaner HR-30B (Low Adhesion) Blue
  • Part Number
    HR-30B
  • Weight
    80g
  • Material
    Frame: Aluminum, Roller: Polymer
  • Surface resistance(Ω)
    -
1 pc.
Weak adhesion
177(W)×210(H)×30(D)
150(W)×φ30
Blue
ASPURE Hand Cleaner HR-150B (Low Adhesion) Blue
16 Day(s)
-

Part Number : 1-4819-03
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Weak adhesion
  • Size(mm)
    177(W)×210(H)×30(D)
  • Roll Size(mm)
    150(W)×φ30
  • Specifications
    Blue
  • Manufacturer Product Name
    ASPURE Hand Cleaner HR-150B (Low Adhesion) Blue
  • Part Number
    HR-150B
  • Weight
    220g
  • Material
    Frame: Nylon, Roller: Polymer
  • Surface resistance(Ω)
    -
1 pc.
Medium adhesion
130(L)×φ6
6(W)×φ6
Green
ASPURE Hand Cleaner PHC-5G (Medium Adhesion) Green
Quote
-

Part Number : 1-4820-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Medium adhesion
  • Size(mm)
    130(L)×φ6
  • Roll Size(mm)
    6(W)×φ6
  • Specifications
    Green
  • Manufacturer Product Name
    ASPURE Hand Cleaner PHC-5G (Medium Adhesion) Green
  • Part Number
    PHC-5G
  • Weight
    20g
  • Material
    Frame: Plastic (Acetal), Roller: Polymer
  • Surface resistance(Ω)
    -
1 pc.
Medium adhesion
177(W)×210(H)×φ30
150(W)×φ30
Green
ASPURE Hand Cleaner HR-150G (Medium Adhesion) Green
Quote
-

Part Number : 1-4820-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Medium adhesion
  • Size(mm)
    177(W)×210(H)×φ30
  • Roll Size(mm)
    150(W)×φ30
  • Specifications
    Green
  • Manufacturer Product Name
    ASPURE Hand Cleaner HR-150G (Medium Adhesion) Green
  • Part Number
    HR-150G
  • Weight
    220g
  • Material
    Frame: Nylon, Roller: Polymer
  • Surface resistance(Ω)
    -
1 pc.
Strong Adhesion, Anti-Static Roller
40(W)×110(H)×20(D)
30(W)×φ20
Red
ASPURE Hand Cleaner HR-30R (High Adhesion) Red
Quote
-

Part Number : 1-4821-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Strong Adhesion, Anti-Static Roller
  • Size(mm)
    40(W)×110(H)×20(D)
  • Roll Size(mm)
    30(W)×φ20
  • Specifications
    Red
  • Manufacturer Product Name
    ASPURE Hand Cleaner HR-30R (High Adhesion) Red
  • Part Number
    HR-30R
  • Weight
    80g
  • Material
    Frame: Aluminum, Roller: Polymer
  • Surface resistance(Ω)
    10⁸/□
1 pc.
Strong Adhesion, Anti-Static Roller
177(W)×210(H)×30(D)
150(W)×φ30
Red
ASPURE Hand Cleaner HR-150R (High Adhesion) Red
Quote
-

Part Number : 1-4821-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Details Type
    Strong Adhesion, Anti-Static Roller
  • Size(mm)
    177(W)×210(H)×30(D)
  • Roll Size(mm)
    150(W)×φ30
  • Specifications
    Red
  • Manufacturer Product Name
    ASPURE Hand Cleaner HR-150R (High Adhesion) Red
  • Part Number
    HR-150R
  • Weight
    220g
  • Material
    Frame: Nylon, Roller: Polymer
  • Surface resistance(Ω)
    10⁸/□

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)