(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE High-Performance ESD Sheet (Conductive Mat)

ASPURE High-Performance ESD Sheet (Conductive Mat)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A conductive mat which controls surface resistance at a high level.
· Uniform and with stable conductivity.
· Matte surface finish that produces less reflection and is easier on the eyes.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    2
  • Manufacturer Product Name
    ASPURE High Performance ESD Sheet 1210GRH 1000 mm×10 m
  • Manufacturer Model
    1210GRH
  • JAN Code
    4560111749527
  • Material
    Front surface: electrostatic diffusion nitrile rubber, Back surface: conductive nitrile rubber
  • Surface resistance value(Ω)
    10⁶ - 10⁷ (Surface)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 2-2157-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mat/Sheet
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    2
  • Manufacturer Product Name
    ASPURE High Performance ESD Sheet 1210GRH 1000 mm×10 m
  • Manufacturer Model
    1210GRH
  • JAN Code
    4560111749527
  • Material
    Front surface: electrostatic diffusion nitrile rubber, Back surface: conductive nitrile rubber
  • Surface resistance value(Ω)
    10⁶ - 10⁷ (Surface)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)