(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Cleanroom Coat, Fastener Type

ASPURE Cleanroom Coat, Fastener Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Cleanroom coat made of 100% polyester with conductive thread. (zipper type)
Suitable for anti-static environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Manufacturer Model
    S2367-Z
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 90
  • 93
  • 96
  • 99
  • 102
  • Clear
Bust(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • Clear
Sleeve length(cm)

Refine by

  • 84
  • 86
  • 88
  • 90
  • 92
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Clean Room Coat Fastener Type S2367-Z Blue L
  • ASPURE Clean Room Coat Fastener Type S2367-Z Blue M
  • ASPURE Clean Room Coat Fastener Type S2367-Z White L
  • ASPURE Clean Room Coat Fastener Type S2367-Z Blue 2L
  • ASPURE Clean Room Coat Fastener Type S2367-Z White 2L
  • ASPURE Clean Room Coat Fastener Type S2367-Z Blue 3L
  • ASPURE Clean Room Coat Fastener Type S2367-Z Blue 4L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
L
93
116
86
ASPURE Clean Room Coat Fastener Type S2367-Z White L
8 Day(s) or more
-

Part Number : 2-4944-02
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Total length(cm)
    93
  • Bust(cm)
    116
  • Sleeve length(cm)
    86
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z White L
  • Manufacturer Model
    S2367-Z
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
White based
LL
96
120
88
ASPURE Clean Room Coat Fastener Type S2367-Z White 2L
8 Day(s) or more
-

Part Number : 2-4944-03
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Total length(cm)
    96
  • Bust(cm)
    120
  • Sleeve length(cm)
    88
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z White 2L
  • Manufacturer Model
    S2367-Z
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Blue Colors
M
90
112
84
ASPURE Clean Room Coat Fastener Type S2367-Z Blue M
8 Day(s) or more
-

Part Number : 2-4945-01
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Total length(cm)
    90
  • Bust(cm)
    112
  • Sleeve length(cm)
    84
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z Blue M
  • Manufacturer Model
    S2367-Z
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Blue Colors
L
93
116
86
ASPURE Clean Room Coat Fastener Type S2367-Z Blue L
8 Day(s) or more
-

Part Number : 2-4945-02
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    L
  • Total length(cm)
    93
  • Bust(cm)
    116
  • Sleeve length(cm)
    86
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z Blue L
  • Manufacturer Model
    S2367-Z
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Blue Colors
LL
96
120
88
ASPURE Clean Room Coat Fastener Type S2367-Z Blue 2L
8 Day(s) or more
-

Part Number : 2-4945-03
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    LL
  • Total length(cm)
    96
  • Bust(cm)
    120
  • Sleeve length(cm)
    88
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z Blue 2L
  • Manufacturer Model
    S2367-Z
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Blue Colors
3L
99
124
90
ASPURE Clean Room Coat Fastener Type S2367-Z Blue 3L
8 Day(s) or more
-

Part Number : 2-4945-04
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    3L
  • Total length(cm)
    99
  • Bust(cm)
    124
  • Sleeve length(cm)
    90
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z Blue 3L
  • Manufacturer Model
    S2367-Z
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.
Blue Colors
4L
102
128
92
ASPURE Clean Room Coat Fastener Type S2367-Z Blue 4L
8 Day(s) or more
-

Part Number : 2-4945-05
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    4L
  • Total length(cm)
    102
  • Bust(cm)
    128
  • Sleeve length(cm)
    92
  • Manufacturer Product Name
    ASPURE Clean Room Coat Fastener Type S2367-Z Blue 4L
  • Manufacturer Model
    S2367-Z
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves
  • Footnotes
    * Pants and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)