(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Clean Pants w/Elastic in Hem / Rear Pants Pocket

ASPURE Clean Pants w/Elastic in Hem / Rear Pants Pocket

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Conductive thread is woven in, making the product suitable for antistatic environments.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Manufacturer Model
    SSPB-D
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁹
  • Specifications
    With Elastic in Hem / Pocket on Left Buttock
  • Footnotes
    * Jacket, cap, gloves, and shoes are sold separately.
Part Number
Size

Refine by

  • 3L
  • 4L
  • Clear
Waist(cm)

Refine by

  • 80
  • 84
  • Clear
Inseam(cm)

Refine by

  • 74.5
  • 76.5
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Clean Pants SSPB-D, 3L, Blue
  • ASPURE Clean Pants SSPB-D, 4L, Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3L
80
74.5
ASPURE Clean Pants SSPB-D, 3L, Blue
8 Day(s) or more
-

Part Number : 2-5190-05
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    3L
  • Waist(cm)
    80
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    ASPURE Clean Pants SSPB-D, 3L, Blue
  • Manufacturer Model
    SSPB-D
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁹
  • Specifications
    With Elastic in Hem / Pocket on Left Buttock
  • Footnotes
    * Jacket, cap, gloves, and shoes are sold separately.
4L
84
76.5
ASPURE Clean Pants SSPB-D, 4L, Blue
8 Day(s) or more
-

Part Number : 2-5190-06
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Pants
  • Color
    Blue Colors
  • Size
    4L
  • Waist(cm)
    84
  • Inseam(cm)
    76.5
  • Manufacturer Product Name
    ASPURE Clean Pants SSPB-D, 4L, Blue
  • Manufacturer Model
    SSPB-D
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁹
  • Specifications
    With Elastic in Hem / Pocket on Left Buttock
  • Footnotes
    * Jacket, cap, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)