(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sample Collection Bag Stand

Sample Collection Bag Stand

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Bag stand with dual function.
· This is a bag stand which can perform two functions with a single apparatus: weighing on electronic scales, and collecting liquid from a Stoma filter bag.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    220×180×245
  • Other
    Option
  • Weight/contents(g)
    Approximately 600
  • Manufacturer Product Name
    Sample Collection Bag Stand BG-SA
  • Manufacturer Model
    BG-SA
  • JAN code
    4562108508674
  • Footnotes
    * Check whether the total weight can be weighed with the scale used.
  • Material
    PVC (with Upper Adhesive Seal), Leg: Styrofoam
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 2-4215-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    220×180×245
  • Other
    Option
  • Weight/contents(g)
    Approximately 600
  • Manufacturer Product Name
    Sample Collection Bag Stand BG-SA
  • Manufacturer Model
    BG-SA
  • JAN code
    4562108508674
  • Footnotes
    * Check whether the total weight can be weighed with the scale used.
  • Material
    PVC (with Upper Adhesive Seal), Leg: Styrofoam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)