• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Fluorine Coating Insulated Blind

Fluorine Coating Insulated Blind

Standard Unit Price:
-
Days to Ship :
29 Day(s) or more

[Features]
· Fluorine coated for excellent chemical resistance. Dirt can also be removed easily.
· Benefits from a high heat shielding effect, preventing rises in room temperature in the summer months.
· The thermal transmittance is low to reduce the heat escaping outdoors from inside rooms during winter.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
Height(mm)

Refine by

  • 1200
  • 1800
  • Clear
Manufacturer Product Name

Refine by

  • Blinds 1,200x1,200/Pure White
  • Blinds 1,200x1,200/Soft Gray
  • Blinds 1,800x1,800/Pure White
  • Blinds 1,800x1,800/Soft Gray
  • Blinds 900x1,200/Pure White
  • Blinds 900x1,200/Soft Gray
  • Clear
Color

Refine by

  • Pure White
  • Soft Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
1200
Blinds 900x1,200/Pure White
Pure White
29 Day(s) or more
-

Part Number : 2-9879-01
Days to Ship 29 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    900
  • Height(mm)
    1200
  • Manufacturer Product Name
    Blinds 900x1,200/Pure White
  • Color
    Pure White
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.
1 pc.
900
1200
Blinds 900x1,200/Soft Gray
Soft Gray
35 Day(s) or more
-

Part Number : 2-9879-02
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    900
  • Height(mm)
    1200
  • Manufacturer Product Name
    Blinds 900x1,200/Soft Gray
  • Color
    Soft Gray
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.
1 pc.
1200
1200
Blinds 1,200x1,200/Pure White
Pure White
30 Day(s) or more
-

Part Number : 2-9879-03
Days to Ship 30 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    1200
  • Height(mm)
    1200
  • Manufacturer Product Name
    Blinds 1,200x1,200/Pure White
  • Color
    Pure White
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.
1 pc.
1200
1200
Blinds 1,200x1,200/Soft Gray
Soft Gray
35 Day(s) or more
-

Part Number : 2-9879-04
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    1200
  • Height(mm)
    1200
  • Manufacturer Product Name
    Blinds 1,200x1,200/Soft Gray
  • Color
    Soft Gray
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.
1 pc.
1800
1800
Blinds 1,800x1,800/Pure White
Pure White
35 Day(s) or more
-

Part Number : 2-9879-05
Days to Ship 35 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    1800
  • Height(mm)
    1800
  • Manufacturer Product Name
    Blinds 1,800x1,800/Pure White
  • Color
    Pure White
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.
1 pc.
1800
1800
Blinds 1,800x1,800/Soft Gray
Soft Gray
36 Day(s) or more
-

Part Number : 2-9879-06
Days to Ship 36 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Frontage(mm)
    1800
  • Height(mm)
    1800
  • Manufacturer Product Name
    Blinds 1,800x1,800/Soft Gray
  • Color
    Soft Gray
  • Footnotes
    * Other sizes and colors can also be manufactured. Contact us for more information.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)