(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Oil Absorption Mat

Absorber, Oil Absorption Mat

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Quickly absorbs large amounts of oil without absorbing water.
· Retains strength even after absorbing oil.
· The material does not generate harmful gas when incinerated.

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500×400×2t
  • Shape
    Sheet
  • Estimated Oil Absorption
    Approx. 500 g/sheet
  • Manufacturer Product Name
    Oil Absorption Mat 60900
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    60900
  • Material
    PP (Polypropylene) Nonwoven Fabric
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
Quote
-

Part Number : 1-6242-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500×400×2t
  • Shape
    Sheet
  • Estimated Oil Absorption
    Approx. 500 g/sheet
  • Manufacturer Product Name
    Oil Absorption Mat 60900
  • Manufacturer Model Number
    60900
  • Material
    PP (Polypropylene) Nonwoven Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)