Non-Contact Mask

Non-Contact Mask

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Specifications
    3-layer structure
  • Size (mm)
    175×90
  • Collecting Efficiency
    99.5%
  • Intake Resistance(Pa)
    27
  • Manufacturer Product Name
    Non-Contact Mask NB-300
  • Manufacturer Model Number
    NB-300
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
11 Day(s) or more
-

Part Number : 2-052-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Specifications
    3-layer structure
  • Size (mm)
    175×90
  • Collecting Efficiency
    99.5%
  • Intake Resistance(Pa)
    27
  • Manufacturer Product Name
    Non-Contact Mask NB-300
  • Manufacturer Model Number
    NB-300
  • Footnotes
    *"Intake resistance": Actual measurement value obtained by KURARAY KURAFLEX test method, *"Collection efficiency": Fine particle filtration efficiency (average particle diameter: 0.1 μm), Intake resistance / 40 L/min
  • Material
    Mask: Rayon Nonwoven Fabric / PP (Polypropylene) / PE (Polyethylene), Filter: PP (Polypropylene), Earbands: PU (Polyurethane) / Polyester, Nose Bridge: PE (Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)