(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fluorine Resin Coated Chemical-resistant coat and pants

Fluorine Resin Coated Chemical-resistant coat and pants

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Fluororesin coated jacket and pants with excellent chemical resistance.
· The cuffs of the jacket and the waist of the pants are tightened with elastic.

Basic Specifications

  • Application
    Other
  • Standard
    No Standard
  • Material
    Polyester 98%, Electroconductive yarn 2%
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • 1 pc.
  • Clear
Type

Refine by

  • Jacket
  • Pants
  • Clear
Product Type

Refine by

  • Type that comes with a collar
  • Clear
Size

Refine by

  • M
  • L
  • XL
  • Clear
Inseam(cm)

Refine by

  • 74
  • 75
  • 80
  • Clear
Sleeve length(cm)

Refine by

  • 58
  • 59
  • 61
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Jacket
Type that comes with a collar
M
-
58
8 Day(s) or more
-

Part Number : 2-9078-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Jacket
  • Product Type
    Type that comes with a collar
  • Application
    Other
  • Size
    M
  • Standard
    No Standard
  • Inseam(cm)
    -
  • Sleeve length(cm)
    58
  • Total length(cm)
    -
  • Chest circumference(cm)
    109
  • Garment length(cm)
    63
  • Shoulder Width(mm)
    43
  • Waist(cm)
    -
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02 (T)M
  • Manufacturer Model Number
    JP-02(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%
1 Pair
Jacket
Type that comes with a collar
L
-
59
8 Day(s) or more
-

Part Number : 2-9078-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Jacket
  • Product Type
    Type that comes with a collar
  • Application
    Other
  • Size
    L
  • Standard
    No Standard
  • Inseam(cm)
    -
  • Sleeve length(cm)
    59
  • Total length(cm)
    -
  • Chest circumference(cm)
    116
  • Garment length(cm)
    66
  • Shoulder Width(mm)
    45
  • Waist(cm)
    -
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02 (T)L
  • Manufacturer Model Number
    JP-02(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%
1 Pair
Jacket
Type that comes with a collar
XL
-
61
8 Day(s) or more
-

Part Number : 2-9078-03
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Jacket
  • Product Type
    Type that comes with a collar
  • Application
    Other
  • Size
    XL
  • Standard
    No Standard
  • Inseam(cm)
    -
  • Sleeve length(cm)
    61
  • Total length(cm)
    -
  • Chest circumference(cm)
    121
  • Garment length(cm)
    68
  • Shoulder Width(mm)
    48
  • Waist(cm)
    -
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02 (T)XL
  • Manufacturer Model Number
    JP-02(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%
1 pc.
Pants
-
M
74
-
8 Day(s) or more
-

Part Number : 2-9079-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Product Type
    -
  • Application
    Other
  • Size
    M
  • Standard
    No Standard
  • Inseam(cm)
    74
  • Sleeve length(cm)
    -
  • Total length(cm)
    102
  • Chest circumference(cm)
    -
  • Garment length(cm)
    -
  • Shoulder Width(mm)
    -
  • Waist(cm)
    47~96
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02A (T)M
  • Manufacturer Model Number
    JP-02A(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%
1 pc.
Pants
-
L
75
-
8 Day(s) or more
-

Part Number : 2-9079-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Product Type
    -
  • Application
    Other
  • Size
    L
  • Standard
    No Standard
  • Inseam(cm)
    75
  • Sleeve length(cm)
    -
  • Total length(cm)
    105
  • Chest circumference(cm)
    -
  • Garment length(cm)
    -
  • Shoulder Width(mm)
    -
  • Waist(cm)
    50~102
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02A (T)L
  • Manufacturer Model Number
    JP-02A(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%
1 pc.
Pants
-
XL
80
-
8 Day(s) or more
-

Part Number : 2-9079-03
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Product Type
    -
  • Application
    Other
  • Size
    XL
  • Standard
    No Standard
  • Inseam(cm)
    80
  • Sleeve length(cm)
    -
  • Total length(cm)
    110
  • Chest circumference(cm)
    -
  • Garment length(cm)
    -
  • Shoulder Width(mm)
    -
  • Waist(cm)
    53~108
  • Manufacturer Product Name
    Chemical-resistant coat and pants JP-02A (T)XL
  • Manufacturer Model Number
    JP-02A(T)
  • Material
    Polyester 98%, Electroconductive yarn 2%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)