Grease Gun

Grease Gun

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Suitable for greasing small parts.

Basic Specifications

  • Type
    Grease Gun
  • Other
    Option
  • Manufacturer Product Name
    Grease Gun GF201
  • Manufacturer Model Number
    GF201
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 2-8818-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Other
    Option
  • Manufacturer Product Name
    Grease Gun GF201
  • Manufacturer Model Number
    GF201
  • Specifications
    Material: nozzle...iron, pusher (blue part)...PP (polypropylene), other... aluminum. Size: 177 x 31 x 52 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)