(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
ASPURE ESD Gloves (Overlock Type)

ASPURE ESD Gloves (Overlock Type)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Anti-static nylon gloves.
· The hems of the wrist have been overlocked to prevent fraying.
· Coated with polyurethane for excellent anti-slip effect and durability
· Fits and breathes well and enables comfortable work.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Surface resistance value(Ω)
    10⁶ - 10⁹/Outlet (Fiber section)
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
  • Capacity
    1 Pack (10 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Size

Refine by

  • XS
  • M
  • L
  • Clear
Color

Refine by

  • Gray (Wrist Part)
  • Green (wrist)
  • Yellow (wrist)
  • Clear
Details Type

Refine by

  • Coated Fingertips
  • Palm coat
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE ESD Gloves, Reinforced Fingers M, 10 Pairs
  • ASPURE ESD Gloves, Reinforced Fingers XS, 10 Pairs
  • ASPURE ESD Gloves, Reinforced Palm L, 10 Pairs
  • ASPURE ESD Gloves, Reinforced Palm M, 10 Pairs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
L
Gray (Wrist Part)
Palm coat
ASPURE ESD Gloves, Reinforced Palm L, 10 Pairs
16 Day(s) or more
-

Part Number : 1-2284-12
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    L
  • Color
    Gray (Wrist Part)
  • Details Type
    Palm coat
  • Surface resistance value(Ω)
    10⁶ - 10⁹/Outlet (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Gloves, Reinforced Palm L, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
1 Pack (10 pcs)
M
Green (wrist)
Palm coat
ASPURE ESD Gloves, Reinforced Palm M, 10 Pairs
16 Day(s) or more
-

Part Number : 1-2284-13
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist)
  • Details Type
    Palm coat
  • Surface resistance value(Ω)
    10⁶ - 10⁹/Outlet (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Gloves, Reinforced Palm M, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
1 Pack (10 pcs)
M
Green (wrist)
Coated Fingertips
ASPURE ESD Gloves, Reinforced Fingers M, 10 Pairs
16 Day(s) or more
-

Part Number : 1-2285-13
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    M
  • Color
    Green (wrist)
  • Details Type
    Coated Fingertips
  • Surface resistance value(Ω)
    10⁶ - 10⁹/Outlet (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Gloves, Reinforced Fingers M, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
1 Pack (10 pcs)
XS
Yellow (wrist)
Coated Fingertips
ASPURE ESD Gloves, Reinforced Fingers XS, 10 Pairs
16 Day(s) or more
-

Part Number : 1-2285-15
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    XS
  • Color
    Yellow (wrist)
  • Details Type
    Coated Fingertips
  • Surface resistance value(Ω)
    10⁶ - 10⁹/Outlet (Fiber section)
  • Manufacturer Product Name
    ASPURE ESD Gloves, Reinforced Fingers XS, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)