• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
VC Hard Mat N

VC Hard Mat N

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Wire and brush scrape out mud or snow from under the mat.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 450X750X22
  • 600X900X22
  • Clear
Weight(kg)

Refine by

  • Approx. 2.7
  • Approx. 4.0
  • Clear
Manufacturer Product Name

Refine by

  • VC Hard Mat N #3
  • VC Hard Mat N #6
  • Clear
Manufacturer Model Number

Refine by

  • #3
  • #6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450X750X22
Approx. 2.7
VC Hard Mat N #3
#3
11 Day(s) or more
-

Part Number : 3-1657-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    450X750X22
  • Weight(kg)
    Approx. 2.7
  • Manufacturer Product Name
    VC Hard Mat N #3
  • Manufacturer Model Number
    #3
  • Material
    Wire / Hard Plated Iron Wire, Edge / Steel Galvanized, Brush / PP (Polypropylene)
1 pc.
600X900X22
Approx. 4.0
VC Hard Mat N #6
#6
12 Day(s) or more
-

Part Number : 3-1657-02
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    600X900X22
  • Weight(kg)
    Approx. 4.0
  • Manufacturer Product Name
    VC Hard Mat N #6
  • Manufacturer Model Number
    #6
  • Material
    Wire / Hard Plated Iron Wire, Edge / Steel Galvanized, Brush / PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)