Mat for Outdoors (Evac Sun Step Mat)

Mat for Outdoors (Evac Sun Step Mat)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· For removing fine dirt or sand
· Mat receives soil and sand to keep the floor clean.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 450X750X13
  • 600X900X13
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
Weight(kg)

Refine by

  • Approx. 1.0
  • Approx. 1.6
  • Clear
Manufacturer Product Name

Refine by

  • Outdoor mat (Evac Sun Step Mat) #3, gray
  • Outdoor mat (Evac Sun Step Mat) #3, green
  • Outdoor mat (Evac Sun Step Mat) #6, gray
  • Outdoor mat (Evac Sun Step Mat) #6, green
  • Clear
Manufacturer Model Number

Refine by

  • #3
  • #6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450X750X13
Green
Approx. 1.0
Outdoor mat (Evac Sun Step Mat) #3, green
#3
11 Day(s) or more
-

Part Number : 3-1658-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    450X750X13
  • Color
    Green
  • Weight(kg)
    Approx. 1.0
  • Manufacturer Product Name
    Outdoor mat (Evac Sun Step Mat) #3, green
  • Manufacturer Model Number
    #3
  • Material
    EVA (vinyl acetate)
1 pc.
450X750X13
Gray
Approx. 1.0
Outdoor mat (Evac Sun Step Mat) #3, gray
#3
11 Day(s) or more
-

Part Number : 3-1658-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    450X750X13
  • Color
    Gray
  • Weight(kg)
    Approx. 1.0
  • Manufacturer Product Name
    Outdoor mat (Evac Sun Step Mat) #3, gray
  • Manufacturer Model Number
    #3
  • Material
    EVA (vinyl acetate)
1 pc.
600X900X13
Green
Approx. 1.6
Outdoor mat (Evac Sun Step Mat) #6, green
#6
18 Day(s) or more
-

Part Number : 3-1658-03
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    600X900X13
  • Color
    Green
  • Weight(kg)
    Approx. 1.6
  • Manufacturer Product Name
    Outdoor mat (Evac Sun Step Mat) #6, green
  • Manufacturer Model Number
    #6
  • Material
    EVA (vinyl acetate)
1 pc.
600X900X13
Gray
Approx. 1.6
Outdoor mat (Evac Sun Step Mat) #6, gray
#6
11 Day(s) or more
-

Part Number : 3-1658-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Size(mm)
    600X900X13
  • Color
    Gray
  • Weight(kg)
    Approx. 1.6
  • Manufacturer Product Name
    Outdoor mat (Evac Sun Step Mat) #6, gray
  • Manufacturer Model Number
    #6
  • Material
    EVA (vinyl acetate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)