• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
ASPURE Latex Gloves (Whole-Surface Embossed)

ASPURE Latex Gloves (Whole-Surface Embossed)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A latex type that fits well
· Latex gloves that have been washed with pure water and packed in a class 100 environment.
· The high grip type increases the grip in the palm.

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Quantity
    1 case (100 sheets x 10 packs)
Part Number
Quantity

Refine by

  • 1 case (100 sheets x 10 packs)
  • Clear
Thickness(mm)

Refine by

  • (Palm): Approx. 0.15
  • (Palm): Approx. 0.2
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Details Type

Refine by

  • Embossed Type
  • High Grip Type
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, L, 1,000 pcs
  • ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, M, 1,000 pcs
  • ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, S, 1,000 pcs
  • ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, L, 1,000 pcs
  • ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, M, 1,000 pcs
  • ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, S, 1,000 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.15
L
Embossed Type
ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, L, 1,000 pcs
9 Day(s) or more
-

Part Number : 3-1723-52
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.15
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    Embossed Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, L, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.15
M
Embossed Type
ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, M, 1,000 pcs
9 Day(s) or more
-

Part Number : 3-1723-53
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.15
  • Size
    M
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    Embossed Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, M, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.15
S
Embossed Type
ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, S, 1,000 pcs
9 Day(s) or more
-

Part Number : 3-1723-54
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.15
  • Size
    S
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    Embossed Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, Whole-Surface Embossed, S, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.2
L
High Grip Type
ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, L, 1,000 pcs
9 Day(s) or more
-

Part Number : 3-1724-52
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.2
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    High Grip Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, L, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.2
M
High Grip Type
ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, M, 1,000 pcs
9 Day(s) or more
-

Part Number : 3-1724-53
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.2
  • Size
    M
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    High Grip Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, M, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).
1 case (100 sheets x 10 packs)
(Palm): Approx. 0.2
S
High Grip Type
ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, S, 1,000 pcs
11 Day(s) or more
-

Part Number : 3-1724-54
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 10 packs)

Specificationtitle

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    (Palm): Approx. 0.2
  • Size
    S
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Details Type
    High Grip Type
  • Manufacturer Product Name
    ASPURE Latex Gloves Pure Pack, High Grip Type, Whole-Surface Embossed, S, 1,000 pcs
  • Material Details
    Natural Rubber
  • Other specifications
    Double Chlorination. For left and right. 2 layer packaging for clean room use. Pure Pack (pure water washed, with controlled residual ion and particles).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)