• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Cut-resistant Gloves for Cleaning (MACPOWER®)

Cut-resistant Gloves for Cleaning (MACPOWER®)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· A "Kevlar®" super aramid fiber backing is used with an aramid mixed felt lining, combined with a special thermal insulation sheet for heat-resistant gloves with a total four-layer structure
· 3D fabric cutting makes it possible to bend the fingers naturally
· Cleanly packaged in a cleanroom supporting class 100.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Material heat resistant temperature(°C)
    300
Part Number
Quantity

Refine by

  • mig00000000483097
  • Clear
Overall Length(mm)

Refine by

  • 280
  • 350
  • 500
  • Clear
Manufacturer Product Name

Refine by

  • Clean Heat Resistant Gloves MT720-CP 280 mm
  • Clean Heat Resistant Gloves MT721-CP 350 mm
  • Clean Heat Resistant Gloves MT722-CP 500 mm
  • Clear
Manufacturer Model Number

Refine by

  • MT720-CP
  • MT721-CP
  • MT722-CP
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
mig00000000483097
280
Clean Heat Resistant Gloves MT720-CP 280 mm
MT720-CP
11 Day(s) or more
-

Part Number : 2-9261-01
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    280
  • Material heat resistant temperature(°C)
    300
  • Manufacturer Product Name
    Clean Heat Resistant Gloves MT720-CP 280 mm
  • Manufacturer Model Number
    MT720-CP
  • Material Details
    Back / Palm Cuff / (Surface) 100% Kevlar® Fibers / (Lining) 100% Cotton, Palm / (Surface) 100% Kevlar® Fibers / (Lining) Aramid Blended Felt, Center of Palm / Insulation Sheet, Lining/100% Polyester
  • Quantity
    mig00000000483097
mig00000000483097
350
Clean Heat Resistant Gloves MT721-CP 350 mm
MT721-CP
9 Day(s) or more
-

Part Number : 2-9261-02
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    350
  • Material heat resistant temperature(°C)
    300
  • Manufacturer Product Name
    Clean Heat Resistant Gloves MT721-CP 350 mm
  • Manufacturer Model Number
    MT721-CP
  • Material Details
    Back / Palm Cuff / (Surface) 100% Kevlar® Fibers / (Lining) 100% Cotton, Palm / (Surface) 100% Kevlar® Fibers / (Lining) Aramid Blended Felt, Center of Palm / Insulation Sheet, Lining/100% Polyester
  • Quantity
    mig00000000483097
mig00000000483097
500
Clean Heat Resistant Gloves MT722-CP 500 mm
MT722-CP
9 Day(s) or more
-

Part Number : 2-9261-03
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    500
  • Material heat resistant temperature(°C)
    300
  • Manufacturer Product Name
    Clean Heat Resistant Gloves MT722-CP 500 mm
  • Manufacturer Model Number
    MT722-CP
  • Material Details
    Back / Palm Cuff / (Surface) 100% Kevlar® Fibers / (Lining) 100% Cotton, Palm / (Surface) 100% Kevlar® Fibers / (Lining) Aramid Blended Felt, Center of Palm / Insulation Sheet, Lining/100% Polyester
  • Quantity
    mig00000000483097

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)