(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stretch Film Thickness (μm) 8/15/17【6 Pieces Per Package】

Stretch Film Thickness (μm) 8/15/17

It has excellent elasticity and transparency.
[Materials]PE (polyethylene)
[Paper Tube]3 in

PDF

Part Number

Configured Part Number is shown.

2-9928-01

 
Part Number
2-9928-01
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1 Box (6 Rolls)

Loading...

  1. 1

Basic Information

Product Type Stretch film Width(mm) 500 Length(m) 300
Thickness(μm) 15 Tensile break strength(MPa) Length 35 or more / Width 25 or more (JISZ-1702 compliant) Paper Tube(Inch) 3
Manufacturer Product Name Stretch film FK Manufacturer Model Number FK Material PE (polyethylene)
Amount Of Content 1 Box (6 Rolls)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)