(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vacuum Desiccator (Stacking supported)

Vacuum Desiccator (Stacking supported)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    360×406×245
  • Caster
    NA
  • Material
    Main body: PMMA (acrylic resin) (plate thickness: 25 mm), Valve and vacuum gauge mounting seat: PC (polycarbonate)
  • Product Name
    Vacuum desiccator VO Type
  • Weight(kg)
    11.6
  • Manufacturer Model Number
    VO Type
  • Effective inside dimensions(mm)
    260×260×147
  • Accessory
    Vacuum gauge x 1 pc. Silica gel dish x 1 pc. Vacuum valve.
  • Recommended vacuum pump
    (1-4148-11) Dry Vacuum Pump DTC-22, (1-671-06) Dry Vacuum Pump DA-20D, (1-672-07) Oil Rotation Vacuum Pump G-50SA
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Vacuum valve diameter
    Small / Outer diameter ø8 mm, Large / Outer diameter ø14 mm (1 pc each)
  • Footnotes
    * Outer dimension includes the valve meter.
  • Internal Capacity
    1 Set
Part Number
Internal Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Quote
-

Part Number : 2-717-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    360×406×245
  • Caster
    NA
  • Material
    Main body: PMMA (acrylic resin) (plate thickness: 25 mm), Valve and vacuum gauge mounting seat: PC (polycarbonate)
  • Product Name
    Vacuum desiccator VO Type
  • Weight(kg)
    11.6
  • Manufacturer Model Number
    VO Type
  • Effective inside dimensions(mm)
    260×260×147
  • Accessory
    Vacuum gauge x 1 pc. Silica gel dish x 1 pc. Vacuum valve.
  • Recommended vacuum pump
    (1-4148-11) Dry Vacuum Pump DTC-22, (1-671-06) Dry Vacuum Pump DA-20D, (1-672-07) Oil Rotation Vacuum Pump G-50SA
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Vacuum valve diameter
    Small / Outer diameter ø8 mm, Large / Outer diameter ø14 mm (1 pc each)
  • Footnotes
    * Outer dimension includes the valve meter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)