(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Foldable Step

Foldable Step

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Excellent stability with a wide step.
· Excellent workability since the frame is unlikely to hit your knees when you climb onto the top step.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 400 × 600 × 790, step part: 340 × 220, when folded: 400×80×905
  • 400 × 600 × 1005, step part: 340 × 220, when folded: 400×80×1145
  • Clear
Manufacturer Product Name

Refine by

  • Folding Step OSU-3 Brown
  • Folding Step OSU-2 Brown
  • Clear
Manufacturer Model Number

Refine by

  • OSU-3 Brown
  • OSU-2 Brown
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
400 × 600 × 790, step part: 340 × 220, when folded: 400×80×905
Folding Step OSU-2 Brown
OSU-2 Brown
Quote
-

Part Number : 1-6660-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Maximum Operating Mass(Kg)
    Approximately 100
  • Product Type
    Work stool
  • Size(mm)
    400 × 600 × 790, step part: 340 × 220, when folded: 400×80×905
  • Manufacturer Product Name
    Folding Step OSU-2 Brown
  • Manufacturer Model Number
    OSU-2 Brown
  • Weight(kg)
    4.3
  • Material
    Frame: Steel (Powder Paint)
1 unit
400 × 600 × 1005, step part: 340 × 220, when folded: 400×80×1145
Folding Step OSU-3 Brown
OSU-3 Brown
Quote
-

Part Number : 1-6660-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Maximum Operating Mass(Kg)
    Approximately 100
  • Product Type
    Work stool
  • Size(mm)
    400 × 600 × 1005, step part: 340 × 220, when folded: 400×80×1145
  • Manufacturer Product Name
    Folding Step OSU-3 Brown
  • Manufacturer Model Number
    OSU-3 Brown
  • Weight(kg)
    5.4
  • Material
    Frame: Steel (Powder Paint)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)