(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Square Container Capacity 20 L / 28 L / 40 L

Square Container Capacity 20 L / 28 L / 40 L

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be compactly stacked together.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
External Shape Depth(mm)

Refine by

  • 368
  • 380
  • Clear
External Height(mm)

Refine by

  • 153
  • 203
  • 305
  • Clear
Capacity(L)

Refine by

  • 20
  • 28
  • 40
  • Clear
Effective inside dimensions(mm)

Refine by

  • 412×312×290
  • 414×314×138
  • 414×314×187
  • Clear
Manufacturer Product Name

Refine by

  • Square Container T-40
  • Square Container T-28
  • Square Container T-20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
380
153
20
414×314×138
Square Container T-20
Quote
-

Part Number : 2-072-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    380
  • External Height(mm)
    153
  • Capacity(L)
    20
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    414×314×138
  • Manufacturer Product Name
    Square Container T-20
  • Manufacturer Model Number
    T-20
1 pc.
380
203
28
414×314×187
Square Container T-28
Quote
-

Part Number : 2-072-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    380
  • External Height(mm)
    203
  • Capacity(L)
    28
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    414×314×187
  • Manufacturer Product Name
    Square Container T-28
  • Manufacturer Model Number
    T-28
1 pc.
368
305
40
412×312×290
Square Container T-40
Quote
-

Part Number : 2-072-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    368
  • External Height(mm)
    305
  • Capacity(L)
    40
  • Color
    Gray
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    412×312×290
  • Manufacturer Product Name
    Square Container T-40
  • Manufacturer Model Number
    T-40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Square Container T-20 Specifications

Square container, capacity 20 L / 28 L / 40 L: Related image

Part number: 2-072-01

  • Capacity: 20 L
  • Outer dimensions: 480 × 380 × 153 mm
  • Effective inner dimensions: 414 × 314 × 138 mm
  • Model number: T-20
Square container, capacity 20 L / 28 L / 40 L: Related image

Part number: 2-072-02

  • Capacity: 28 L
  • Outer dimensions: 480 × 380 × 203 mm
  • Effective inner dimensions: 414 × 314 × 187 mm
  • Model number: T-28
Square container, capacity 20 L / 28 L / 40 L: Related image

Part number: 2-072-03

  • Capacity: 40 L
  • Outer dimensions: 480 × 368 × 305 mm
  • Effective inner dimensions: 412 × 312 × 290 mm
  • Model number: T-40
Square container, capacity 20 L / 28 L / 40 L: Related image

Usage example

Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
2-072-03Square Container T-40T-40480 × 368 × 305 mm412 × 312 × 290 mm
2-072-01Square Container T-20T-20480 × 380 × 153 mm414 × 314 × 138 mm
2-072-02Square Container T-28T-28480 × 380 × 203 mm414 × 314 × 187 mm

Common specifications
Product classification: container
Material: PP (polypropylene)


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)