(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Container (Numbered Load Type)

Container (Numbered Load Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be compactly stacked together.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 573
  • 575
  • Clear
External Shape Depth(mm)

Refine by

  • 388
  • 389
  • Clear
External Height(mm)

Refine by

  • 75
  • 105
  • 134
  • Clear
Capacity(L)

Refine by

  • 11
  • 17
  • 22
  • Clear
Effective inside dimensions(mm)

Refine by

  • 531×346×50
  • 531×346×80
  • 531×346×109
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
573
388
75
11
531×346×50
Quote
-

Part Number : 2-073-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    573
  • External Shape Depth(mm)
    388
  • External Height(mm)
    75
  • Capacity(L)
    11
  • Color
    Cream
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    531×346×50
  • Specifications
    Numbered Load Type
  • Manufacturer Product Name
    Container P-60
  • Manufacturer Model Number
    P-60
1 pc.
573
388
105
17
531×346×80
Quote
-

Part Number : 2-073-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    573
  • External Shape Depth(mm)
    388
  • External Height(mm)
    105
  • Capacity(L)
    17
  • Color
    Cream
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    531×346×80
  • Specifications
    Numbered Load Type
  • Manufacturer Product Name
    Container P-90
  • Manufacturer Model Number
    P-90
1 pc.
575
389
134
22
531×346×109
Quote
-

Part Number : 2-073-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    575
  • External Shape Depth(mm)
    389
  • External Height(mm)
    134
  • Capacity(L)
    22
  • Color
    Cream
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    531×346×109
  • Specifications
    Numbered Load Type
  • Manufacturer Product Name
    Container P-120
  • Manufacturer Model Number
    P-120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Square Container T-20 Specifications

Part number: 2-073-01

Part number: 2-073-01

  • Capacity: 11 L
  • Outer dimensions: 573 × 388 × 75 mm
  • Effective inner dimensions: 531 × 346 × 50 mm
  • Numbered load type
  • Model number: P-60
Part number: 2-073-02

Part number: 2-073-02

  • Capacity: 17 L
  • Outer dimensions: 573 × 388 × 105 mm
  • Effective inner dimensions: 531 × 346 × 80 mm
  • Numbered load type
  • Model number: P-90
Part number: 2-073-03

Part number: 2-073-03

  • Capacity: 22 L
  • Outer dimensions: 575 × 389 × 134 mm
  • Effective inner dimensions: 531 × 346 × 109 mm
  • Numbered load type
  • Model number: P-120
Usage example

Usage example

Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
2-073-03Container 22 LP-120535 × 389 × 134 mm531 × 346 × 109 mm
2-073-01Container 11 LP-60573 × 388 × 75 mm531 × 346 × 50 mm
2-073-02Container 17 LP-90573 × 388 × 105 mm531 × 346 × 80 mm

Common specifications
Product classification: container
Material: PP (polypropylene)


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)