Cartridge Filter Spool, Winding Type (PP/PP)

Cartridge Filter Spool, Winding Type (PP/PP)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Both the filter and core are made of polypropylene with excellent chemical resistance, allowing broad-based use from acids to alkalis.
· Since it is a deep bed filtration type which creates a gentle density gradient from the center to the outside, a long life can be achieved.

Basic Specifications

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Application
    Filtration of Ink/Polymer, Filtration of Paint/Lacquer/Industrial Water, Filtration of Plating Solution/Drainage
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Filtration Accuracy(μm)

Refine by

  • 5
  • 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5
11 Day(s) or more
-

Part Number : 3-1830-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    5
  • Application
    Filtration of Ink/Polymer, Filtration of Paint/Lacquer/Industrial Water, Filtration of Plating Solution/Drainage
  • Material
    Filter Material/Core / PP (Polypropylene)
1 pc.
25
11 Day(s) or more
-

Part Number : 3-1830-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    25
  • Application
    Filtration of Ink/Polymer, Filtration of Paint/Lacquer/Industrial Water, Filtration of Plating Solution/Drainage
  • Material
    Filter Material/Core / PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)