(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PP Band for Binding by Hand GOB-S 15.5 mm x 1000 m x 0.5 mm

PP Band for Binding by Hand GOB-S 15.5 mm x 1000 m x 0.5 mm

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Tough, while also incorporating easy-to-handle lightness and flexibility.

Basic Specifications

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    1000
  • Thickness(mm)
    0.50±0.05
  • Strength
    980 (100 kgf) N or more
  • Extensibility
    20% or less
  • Manufacturer Model Number
    GOB-S
  • Weight(g)
    Approximately 4200
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Blue
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Blue
  • Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Blue
Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Blue
16 Day(s) or more
-

Part Number : 3-1622-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    1000
  • Thickness(mm)
    0.50±0.05
  • Strength
    980 (100 kgf) N or more
  • Color
    Blue
  • Extensibility
    20% or less
  • Manufacturer Product Name
    Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Blue
  • Manufacturer Model Number
    GOB-S
  • Weight(g)
    Approximately 4200
  • Material
    PP (Polypropylene)
1 Roll
Yellow
Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Yellow
16 Day(s) or more
-

Part Number : 3-1622-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    1000
  • Thickness(mm)
    0.50±0.05
  • Strength
    980 (100 kgf) N or more
  • Color
    Yellow
  • Extensibility
    20% or less
  • Manufacturer Product Name
    Color PP Band (Hand Tightening) GOB-S 15.5 mm x 1,000 m Yellow
  • Manufacturer Model Number
    GOB-S
  • Weight(g)
    Approximately 4200
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)