Rubber Pipette Synthetic Rubber

Rubber Pipette Synthetic Rubber

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Ball valves are located in three places.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Yellow
  • Red
  • Black
  • Other
  • Clear
Detailed colors

Refine by

  • Orange
  • Clear
Manufacturer Product Name

Refine by

  • Rubber Pipetter C43960005DA Black
  • Rubber Pipetter C43960010BL Blue
  • Rubber Pipetter C43960015RE Red
  • Rubber Pipetter C43960020YE Yellow
  • Rubber Pipetter C43960025OR Orange
  • Clear
Manufacturer Model

Refine by

  • C43960005DA
  • C43960010BL
  • C43960015RE
  • C43960020YE
  • C43960025OR
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
-
Rubber Pipetter C43960005DA Black
C43960005DA
11 Day(s) or more
-

Part Number : 2-834-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette
  • Material
    Synthetic Rubber
  • Capacity(ml)
    50
  • Color
    Black
  • Detailed colors
    -
  • Manufacturer Product Name
    Rubber Pipetter C43960005DA Black
  • Manufacturer Model
    C43960005DA
  • Applicable Pipette Diameter
    φ6~8mm
1 pc.
Blue
-
Rubber Pipetter C43960010BL Blue
C43960010BL
11 Day(s) or more
-

Part Number : 2-834-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette
  • Material
    Synthetic Rubber
  • Capacity(ml)
    50
  • Color
    Blue
  • Detailed colors
    -
  • Manufacturer Product Name
    Rubber Pipetter C43960010BL Blue
  • Manufacturer Model
    C43960010BL
  • Applicable Pipette Diameter
    φ6~8mm
1 pc.
Red
-
Rubber Pipetter C43960015RE Red
C43960015RE
11 Day(s) or more
-

Part Number : 2-834-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette
  • Material
    Synthetic Rubber
  • Capacity(ml)
    50
  • Color
    Red
  • Detailed colors
    -
  • Manufacturer Product Name
    Rubber Pipetter C43960015RE Red
  • Manufacturer Model
    C43960015RE
  • Applicable Pipette Diameter
    φ6~8mm
1 pc.
Yellow
-
Rubber Pipetter C43960020YE Yellow
C43960020YE
11 Day(s) or more
-

Part Number : 2-834-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette
  • Material
    Synthetic Rubber
  • Capacity(ml)
    50
  • Color
    Yellow
  • Detailed colors
    -
  • Manufacturer Product Name
    Rubber Pipetter C43960020YE Yellow
  • Manufacturer Model
    C43960020YE
  • Applicable Pipette Diameter
    φ6~8mm
1 pc.
Other
Orange
Rubber Pipetter C43960025OR Orange
C43960025OR
11 Day(s) or more
-

Part Number : 2-834-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette
  • Material
    Synthetic Rubber
  • Capacity(ml)
    50
  • Color
    Other
  • Detailed colors
    Orange
  • Manufacturer Product Name
    Rubber Pipetter C43960025OR Orange
  • Manufacturer Model
    C43960025OR
  • Applicable Pipette Diameter
    φ6~8mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)