(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cut Ace

Cut Ace

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Thin and flexible, it adheres well to uneven parts too
· This type will not leave a glue residue even on soft polyvinyl chloride.

Basic Specifications

  • Size(mm)
    50×25m
  • Specifications
    Toluene-free
  • Material
    Base Material: Polyethylene, Acrylic Flexible Adhesive
  • Internal Capacity
    1 Roll
Part Number
Internal Capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Green
  • Other
  • Clear
Detailed colors

Refine by

  • Blue-green
  • Light Green
  • Clear
Manufacturer Product Name

Refine by

  • Cut Ace FG
  • Cut Ace MG
  • Cut Ace UG
  • Clear
Manufacturer Model

Refine by

  • FG
  • MG
  • UG
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Other
Blue-green
Cut Ace MG
MG
Quote
-

Part Number : 2-9804-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Other
  • Detailed colors
    Blue-green
  • Size(mm)
    50×25m
  • Manufacturer Product Name
    Cut Ace MG
  • Manufacturer Model
    MG
  • Specifications
    Toluene-free
  • Material
    Base Material: Polyethylene, Acrylic Flexible Adhesive
  • Adhesiveness
    Strong Adhesive / 1,000 g/25 mm
1 Roll
Green
-
Cut Ace FG
FG
Quote
-

Part Number : 2-9804-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Green
  • Detailed colors
    -
  • Size(mm)
    50×25m
  • Manufacturer Product Name
    Cut Ace FG
  • Manufacturer Model
    FG
  • Specifications
    Toluene-free
  • Material
    Base Material: Polyethylene, Acrylic Flexible Adhesive
  • Adhesiveness
    Medium Adhesive / 750 g/25 mm
1 Roll
Other
Light Green
Cut Ace UG
UG
Quote
-

Part Number : 2-9804-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Other
  • Detailed colors
    Light Green
  • Size(mm)
    50×25m
  • Manufacturer Product Name
    Cut Ace UG
  • Manufacturer Model
    UG
  • Specifications
    Toluene-free
  • Material
    Base Material: Polyethylene, Acrylic Flexible Adhesive
  • Adhesiveness
    Weak Adhesive / 500 g/25 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)