• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SBR Sponge Sheet

SBR Sponge Sheet

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 100
  • 300
  • 500
  • Clear
Details Type

Refine by

  • Non-Adhesive
  • With Adhesion
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
100
Non-Adhesive
13 Day(s) or more
-

Part Number : 2-9259-01
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    100
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    Non-Adhesive
  • Manufacturer Product Name
    SBR Sponge Sheet
1 Roll
300
Non-Adhesive
11 Day(s) or more
-

Part Number : 2-9259-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    300
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    Non-Adhesive
  • Manufacturer Product Name
    SBR Sponge Sheet
1 Roll
500
Non-Adhesive
9 Day(s) or more
-

Part Number : 2-9259-03
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    500
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    Non-Adhesive
  • Manufacturer Product Name
    SBR Sponge Sheet
1 Roll
100
With Adhesion
11 Day(s) or more
-

Part Number : 2-9260-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    100
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    With Adhesion
  • Manufacturer Product Name
    SBR Sponge Sheet
1 Roll
300
With Adhesion
18 Day(s) or more
-

Part Number : 2-9260-02
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    300
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    With Adhesion
  • Manufacturer Product Name
    SBR Sponge Sheet
1 Roll
500
With Adhesion
20 Day(s) or more
-

Part Number : 2-9260-03
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Styrene Butadiene Rubber (SBR Sponge Foam Type)
  • Width(mm)
    500
  • Length(mm)
    9000
  • Thickness(mm)
    5
  • Details Type
    With Adhesion
  • Manufacturer Product Name
    SBR Sponge Sheet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)