(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Strong Self-Fusing Silicone Tape HDT

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Self-Fusing Silicone Tape HDT

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Tape conforms readily to various shapes.
· This product has already been subject to tap water (drinking water) testing in accordance with Ministry of Health, Labour and Welfare Notification No. 261, and can be used for repairing water supply pipes.
· In order to prevent deterioration/damage after tape application, the supplementary use of 3M™ ArmorCast™ repair/reinforcing tape is recommended.
· To facilitate 1/2 overlap winding, a blue guideline is provided in the center of the tape.
· Peels off cleanly when lightly cut with a cutter knife, etc.
· The use of a silicone base material means that this product can be used at high temperatures (180°C). [Applications]
· For water leakage and air leakage repairs. For insulation treatment. For corrosion prevention and protection.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
2 Day(s)
-

Part Number : HDT-900
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    9
  • Thickness(mm)
    Edge section 0.2, center section 0.5
  • Color Details
    Gray
  • Tensile Strength
    7MPa/10㎠
  • Trusco Code
    435-1614
  • Mass(g)
    125
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -20 – 180
  • Dielectric Breakdown
    600V/mil(23kV/mm)
  • Base Materials
    Silicone
  • Caution
    It is a sharp product so it can cut easily. Make sure not to touch anything after it has been wrapped up.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)