(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Bin Cleaner 5380-77

Click this image to zoom it.

Move the mouse over the image to zoom

Bin Cleaner 5380-77

Standard Unit Price:
-
Days to Ship :
12 Day(s)

For washing tubular equipment as well as difficult-to-reach gaps between machinery. Supports different diameters for use in various locations and can be joined to any Vikan handle. (Handle sold separately)

Basic Specifications

  • Width(mm)
    77
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 496-9499
  • 496-9481
  • 496-9472
  • 496-9464
  • 496-9456
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
496-9456
12 Day(s)
-

Part Number : 5380-772
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    77
  • Color
    Green
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Trusco Code
    496-9456
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Blue
496-9464
12 Day(s)
-

Part Number : 5380-773
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    77
  • Color
    Blue
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Trusco Code
    496-9464
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Red
496-9472
12 Day(s)
-

Part Number : 5380-774
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    77
  • Color
    Red
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Trusco Code
    496-9472
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
White
496-9481
12 Day(s)
-

Part Number : 5380-775
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    77
  • Color
    White
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Trusco Code
    496-9481
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Yellow
496-9499
12 Day(s)
-

Part Number : 5380-776
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    77
  • Color
    Yellow
  • Vertical(mm)
    155
  • Thickness(mm)
    77
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.35
  • Bristle material
    Hard
  • Mass(g)
    130
  • Trusco Code
    496-9499
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)