(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Steel Dolly, 2-Level

Click this image to zoom it.

Move the mouse over the image to zoom

Small Steel Dolly, 2-Level

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Small, robust, 2-tier steel transport cart.
[Features]
· Deck size: 740 × 480 mm.
· Load resistance is 50 kg for upper tier and 100 kg for lower tier, making a total of 150 kg.
· Shelf between upper and lower tiers: 500 mm; floor height: 134 mm; dead weight: 16.5 kg.
· Rubber shock-absorbing bumper all around the deck rim.
· Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
· 2‑tier specification is convenient for picking work, etc., providing double the amount of loading surface and reducing fatigue in picking and other work that involves stooping.
[Applications]
· Transporting loads, picking work, etc.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    760
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    850
  • JAN Code
    4546678002008
  • Mass(g)
    17000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s) or more
-

Part Number : NHT-104
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    760
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    850
  • JAN Code
    4546678002008
  • Mass(g)
    17000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)