(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Large Steel Dolly with Foot Brake

Click this image to zoom it.

Move the mouse over the image to zoom

Large Steel Dolly with Foot Brake

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Robust steel dolly cart able to carry loads up to 300 kg.
[Features]
· Bumper all around the rim absorbs any impacts.
· Foot brake is also convenient when using the cart on slopes.
· Casters are non-marking gray rubber that leaves no rubber marks on the floor.
· All-Japanese product, with all parts, from handle to deck and casters, made in Japan.
· Folding handle type for convenient storage. Designed for safety, with caps at base of handle to prevent fingers from being trapped.
· Foot brake is operated by stepping. When the rubber is worn and the brake performance deteriorates, the brake position can be adjusted.
[Applications]
Convenient as a transport cart in situations where a brake is required.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Double-sided openable fence
  • Length(mm)
    940
  • Width(mm)
    610
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    860
  • JAN Code
    4546678002053
  • Mass(g)
    22000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s) or more
-

Part Number : NHT-306
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Double-sided openable fence
  • Length(mm)
    940
  • Width(mm)
    610
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    860
  • JAN Code
    4546678002053
  • Mass(g)
    22000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)