(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 26/1/2020 sampai dengan 5:30 pada tanggal 27/1/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/1/20200 to 5:30 (WIB) 27/1/2020. We apologize for the inconvenience.

nACo Coated Carbide Square End Mill 4 Flutes for cutting 45° Threads

nACo Coated Carbide Square End Mill 4 Flutes for cutting 45° Threads

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Popular 45° torsion 4-flute endmill.
· The blade edge processing is a Gash Land type.

Part Number

Configured Part Number is shown.

Part Number
TDE504040
TDE504060
TDE504080
TDE504100
TDE504120
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
40 Day(s) or more 410650
40 Day(s) or more 615655
40 Day(s) or more 820863
40 Day(s) or more 10251076
40 Day(s) or more 12301283

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Square
Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details nACo Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)