(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
DC Fan Static Eliminator

Click this image to zoom it.

Move the mouse over the image to zoom

DC Fan Static Eliminator

Standard Unit Price:
-
Days to Ship :
Quote

[Features]

· It comes with a cleaning lamp which alerts the user to dirt on the electrode probe.
· The angle adjustment part features a locking structure in which the angle does not change even due to vibration.

· By using 8 electrode probes and a high-speed fan, discharging is possible very quickly.
· As the fan speed can be steplessly adjusted, it can remove static electricity from small parts and objects at a long distance.
· Cleaning alarm, high pressure abnormality alarm, and fan failure alarm are equipped as standard and can be confirmed with the LED lit state (external output possible).

Basic Specifications

  • Product Type
    related goods
  • Power Supply(v)
    AC100 50/60Hz
  • Ion Generation Method
    Direct current corona discharging method
  • Ion Balance
    Within ±10 V (factory default)
  • Ozone Generation Amount
    0.02 ppm or less (distance of 300 mm)
  • Discharge Electrode Pin
    Tungsten
  • Sensor Power Supply
    Supplied from ITI-02
  • Sensor Cable Length
    1.8m
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Size(mm)

Refine by

  • 113×49×138
  • 183×60×172
  • Clear
Manufacturer Model

Refine by

  • KD-750B-1
  • KD-740B
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
113×49×138
KD-740B
Quote
-

Part Number : 1-8332-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    113×49×138
  • Manufacturer Model
    KD-740B
  • Power Supply(v)
    AC100 50/60Hz
  • Air volume (m3/min)
    0.65
  • Ion Generation Method
    Direct current corona discharging method
  • Ion Balance
    Within ±10 V (factory default)
  • Ozone Generation Amount
    0.02 ppm or less (distance of 300 mm)
  • Weight(g)
    500
  • Discharge Electrode Pin
    Tungsten
  • Sensor Power Supply
    Supplied from ITI-02
  • Sensor Cable Length
    1.8m
1 pc
183×60×172
KD-750B-1
Quote
-

Part Number : 1-8332-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    183×60×172
  • Manufacturer Model
    KD-750B-1
  • Power Supply(v)
    AC100 50/60Hz
  • Air volume (m3/min)
    3.68(MAX)
  • Ion Generation Method
    Direct current corona discharging method
  • Ion Balance
    Within ±10 V (factory default)
  • Ozone Generation Amount
    0.02 ppm or less (distance of 300 mm)
  • Weight(g)
    900
  • Discharge Electrode Pin
    Tungsten
  • Sensor Power Supply
    Supplied from ITI-02
  • Sensor Cable Length
    1.8m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)