(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Microplasma Static Electricity Dissipater

Microplasma Static Electricity Dissipater

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A newly-developed microplasma ionization element, in the form of a thin film, has been adopted as an electrode, allowing a significant reduction in the maintenance frequency.
· Compact design suitable for localized static removal or integration into an automatic machine.
· With no discharge needle, maintenance is required less often.

(i)Caution

  • This is a measured value and not a guaranteed value. AC adapter is not included.

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    67×50×100
  • Manufacturer Model
    FD-F60
  • Footnotes
    *1: This is a measured value and not a guaranteed value. *2: AC adapter is not included.
  • Accessory
    Mounting Stand
  • Air volume (m3/min)
    0.78
  • Ion Generation Method
    SMD Method (AC Type)
  • Ion Balance
    ±15 V or less
  • Ozone Generation Amount
    50ppb or Less
  • Static Neutralization Time
    2.3 s or Less (Measurement Distance of 150 mm)
  • Weight(g)
    Approximately 370
  • Function
    Stepless air volume adjustment / Electrode condensation reduction heater
  • Current Consumption
    1.1A or Less
  • Output Voltage
    3800VP-P(MAX)
  • Electrode shape
    Flat Electrode
  • Input Voltage
    DC24V±10%
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
Quote
-

Part Number : 2-2736-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    67×50×100
  • Manufacturer Model
    FD-F60
  • Footnotes
    *1: This is a measured value and not a guaranteed value. *2: AC adapter is not included.
  • Accessory
    Mounting Stand
  • Air volume (m3/min)
    0.78
  • Ion Generation Method
    SMD Method (AC Type)
  • Ion Balance
    ±15 V or less
  • Ozone Generation Amount
    50ppb or Less
  • Static Neutralization Time
    2.3 s or Less (Measurement Distance of 150 mm)
  • Weight(g)
    Approximately 370
  • Function
    Stepless air volume adjustment / Electrode condensation reduction heater
  • Current Consumption
    1.1A or Less
  • Output Voltage
    3800VP-P(MAX)
  • Electrode shape
    Flat Electrode
  • Input Voltage
    DC24V±10%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)