(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dial Indicator Measurement Range 0 to 0.2 mm Probe Ruby

Dial Indicator Measurement Range 0 to 0.2 mm Probe Ruby

Click this image to zoom it.

Move the mouse over the image to zoom

  • Dial Indicator Measurement Range 0 to 0.2 mm Probe Ruby
  • Dial Indicator Measurement Range 0 to 0.2 mm Probe Ruby

Abrasion-resistant non-conductive dial indicator.
[Features]
· Measurements can be taken easily in places that cannot be measured using a dial gauge, such as in narrow or deep spaces.
· A jewel has been assembled to each bearing for excellent precision and durability.
· A ruby ball is used in the gauge head to provide excellent abrasion resistance. It does not conduct electricity and does not become magnetically charged.
· The main unit is made of steel.
[Applications]
· Used to measure inner/outer sides, groove width, centering, parallelism, flatness, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TI-2032R

What is dial gauge

Gauge head uses cogwheel to spin around, then utilize the movement
of pointer to present measuring result's comparison measuring instrument.
 
• Parts of dial gauge


What's comparison measuring instrument

Unlike the direct measuring value reading of varnier caliper and micro
meter ,which needs to be compared with other standards to get the
reading value and measuring error.
Comparison measuring instrument must have a comparison standard.
 

Standardize methods of using

Usually not to use alone, should be used with holding device to
hold on stem. Most of the base is magnetic base, measuring 
error will occur while using stem and arm, however, it will have
accurate measurement by looking at measuring variation.
It's a very convenient tool to use.
In the working place, we need direct measuring
value reading and measuring of parallelism, flatness,
and core degree. Dial gauge would be the
most convenient tool to use.
  Using example

Fine adjustment device
if the megnetic base is with fine adjustment device,
it would easy to set on.




Types of Dial gauge

 

Standard type

Gauge head and spindle can be moved up and down.

Lever type

Use the principle of leverage to expand the move of gauge head, it's
also called dial indicator. The gauge head is small and the angle can
be changed freely, it's convenient for small space measurement.

Long stroke type

Long dial gauge with wider measuring area.


Examples of using Dial gauge

Holdng position
Dial gauge can not be correctly
used only from fixing the jig.
  • When measuring flat surface,
    make sure spindle (gauge head) is
    perpendicularto the surface.
  • When measuring the outside of
    the cylinder, spindle should be
    perpendicular with the axis of
    cylinder.
01 Usedial gauge to measure
cylinder foundness of lathe processing.
02 To measure concave and
convex of end surface.


Examples of using Dial indicator

01 To measure the vise on lathe.02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface.02-2 To measure the inner core degree.
03 Convenience of perform measurement
of narrower groove surface or to make
measurement that's more precise than
dial gauge.
The more parallel of the gauge head
and measuring surface, the more it
will be measured accurately.
To measure the inner core degree.
*Inaccuracy will occur if magneticbase
doesn't have fine adjustment device or is place at a inconvenient location.
! Gauge head should be parallel with measuring surface and right angle with measuring direction.
Part Number
TI-2032R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale Interval / Minimum Display(mm) 0.002 With / Without measurement data output terminal Not Included Measuring Range(mm) 0–0.2
Measuring Force(N) 0.5 or Less Wide Range Bound Accuracy(µm) 4 Adjacent Error(µm) 2
Application Lever type dial gauge Repeatability(µm) 1 Material Main Body: Steel; Probe: Ruby
Features · Measurements can be taken easily in places that cannot be measured using a dial gauge or where it is too deep to measure. · Precious stones embedded in respective bearings. Mass(g) 53

Please check the type/dimensions/specifications of the part TI-2032R in the Dial Indicator Measurement Range 0 to 0.2 mm Probe Ruby series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)