X-CUT Compact pliers (SB)

X-CUT Compact pliers (SB)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Compact nippers compatible with spring steel, power wires, cables, and various other workpieces.
· Adopts a 2-piece hinge to realize lighter weight and high stability.
· 160 mm in size and realizes a cutting capacity of 180 mm class (manufacturer comparison).
· Opens wide for easy cutting of delicate cables.
· The comfort grip lessens the load on the user's hand.
· Forged for exceptional sturdiness.
· Oil tempered and quenched chrome vanadium steel is used for the material.
· It has a diagonal blade (with an umbrella-shaped cross section).

(i)Caution

  • The comfort handle (main item) is not insulated.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    4.8
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Stranded Wire Cutting Ability(φ/mm)
    12
  • Mass(g)
    175
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mmφ)
    2.7
Part Number
JAN Code

Refine by

  • 4003773075349
  • 4003773075356
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4003773075349
13 Day(s) or more
-

Part Number : 7302-160
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    4.8
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Stranded Wire Cutting Ability(φ/mm)
    12
  • Mass(g)
    175
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mmφ)
    2.7
  • JAN Code
    4003773075349
  • Specifications
    Head Finish: Black Rust-Resistant Coating / Polished, Handle Specification: Comfort
4003773075356
9 Day(s) or more
-

Part Number : 7305-160
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    4.8
  • Piano Wire Cutting Performance(φ/mm)
    2.2
  • Stranded Wire Cutting Ability(φ/mm)
    12
  • Mass(g)
    175
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mmφ)
    2.7
  • JAN Code
    4003773075356
  • Specifications
    Head Finish: Chrome Plated, Handle Specification: Comfort

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)