(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin Force Nipper

Click this image to zoom it.

Move the mouse over the image to zoom

Twin Force Nipper

Standard Unit Price:
-
Days to Ship :
12 Day(s)

High-performance strong twin force wire cutters with double joint.
[Features]
・ The pliers are black zinc alloy plated. The head is polished. The handle is coated with plastic
・ Ideal lever ratio due to double joint structure
・ It reliably cuts all types of wire. It can also be used for steel tape
・ For rough or delicate cutting
·Small impact when cutting: It protect hands. It reduces strain on muscles and tendons
・ Easy to cut with little force
・ 4 mm thick wire can be cut with a few retries
・ You can cut comfortably, so it is effective when used for continuous cutting work or particularly hard cutting work
・ High stability and play-free movement due to forged joint axle
・ Chrome vanadium high-performance steel, forged products, oil hardened
[Applications]
・ It reliably cuts all types of wires. It can also be used for steel tape

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    5.5
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Mass(g)
    255
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3.2
  • JAN Code
    4003773074762
  • Specifications
    Head Finish: Black Rust-Resistant Coating, Handle Specification: Plastic Coating

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 7371-180
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    5.5
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Mass(g)
    255
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3.2
  • JAN Code
    4003773074762
  • Specifications
    Head Finish: Black Rust-Resistant Coating, Handle Specification: Plastic Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Double hinge system gives optimum transmission power.
●Can be cut with very little force, and relieves the force on the hand.

Specification

●Cutting Performance(mm) Hard Wire:Φ3.2
●Cutting Performance(mm) Soft Wire:Φ5.5
●SPQ(piece):6

Materials

●Chrome Vanadium Electric Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)