(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw Extractor Set, Set of 6 pcs 49-B

Screw Extractor Set, Set of 6 pcs 49-B

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
With case. Made of chrome vanadium. Bolts can be removed by drilling a hole at the center of the broken bolt and screwing in an extractor counterclockwise.

Part Number

Configured Part Number is shown.

49-B

Part Number
49-B
Part NumberVolume DiscountDays to ShipSet Content
8 Day(s) or more 49-1・2・3・4・5・6

Loading...

  1. 1

Basic Information

Compatible bolt size(mm) 3-24 Compatible bolt size(in) 1/8-1 JAN Code 4021176019098

Please check the type/dimensions/specifications of the part 49-B in the Screw Extractor Set, Set of 6 pcs 49-B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)