(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Horizontal Lifting Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

Horizontal Lifting Clamp

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Side (horizontal) lifting clamp for steel plates, flat plates, iron plates, H-shaped steel, etc.
[Features]
·Thanks to the action of the spring, there is no need to hold the clamp by hand when attaching it. In addition, the clamp does not come off even when no load is applied.
·Safety points can be set on the main body for easy safety inspection and handling.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Basic Working Load(t)

Refine by

  • 0.5
  • 1
  • 2
  • 3
  • Clear
Maximum Clamp Width(mm)

Refine by

  • 35
  • 40
  • 50
  • 60
  • Clear
h1(mm)

Refine by

  • 96.5
  • 117.0
  • 152.5
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
0.5
35
96.5
1 Day(s)
-

Part Number : HPC0.5N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Horizontal hanging clamp
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    35
  • h1(mm)
    96.5
  • Mass(kg)
    1000
  • Features
    Manual effort is not required when mounting the clamp due to the spring action and the clamp does not come off even in no-load state
  • Application
    Clamp for Lateral (Horizontal) Lifting of Steel Plates / Boards / Road Plates / H-Shaped Steel, etc.
  • B(mm)
    83
  • t(mm)
    10
  • T(mm)
    40
  • b(mm)
    52
  • S.P. (Distance between Safety Points)(mm)
    52
  • D(mm)
    40
  • d(mm)
    18
  • L(MAX)(mm)
    170
  • h2(mm)
    25
  • H1(mm)
    -
  • H2(mm)
    -
  • Amount Of Content
    -
-
1
40
117.0
1 Day(s)
-

Part Number : HPC1N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Horizontal hanging clamp
  • Basic Working Load(t)
    1
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    40
  • h1(mm)
    117.0
  • Mass(kg)
    2000
  • Features
    Manual effort is not required when mounting the clamp due to the spring action and the clamp does not come off even in no-load state
  • Application
    Clamp for Lateral (Horizontal) Lifting of Steel Plates / Boards / Road Plates / H-Shaped Steel, etc.
  • B(mm)
    98
  • t(mm)
    13
  • T(mm)
    51
  • b(mm)
    59
  • S.P. (Distance between Safety Points)(mm)
    61
  • D(mm)
    50
  • d(mm)
    23
  • L(MAX)(mm)
    204
  • h2(mm)
    32
  • H1(mm)
    -
  • H2(mm)
    -
  • Amount Of Content
    -
-
2
50
152.5
1 Day(s)
-

Part Number : HPC2N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Horizontal hanging clamp
  • Basic Working Load(t)
    2
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    50
  • h1(mm)
    152.5
  • Mass(kg)
    4500
  • Features
    Manual effort is not required when mounting the clamp due to the spring action and the clamp does not come off even in no-load state
  • Application
    Clamp for Lateral (Horizontal) Lifting of Steel Plates / Boards / Road Plates / H-Shaped Steel, etc.
  • B(mm)
    125
  • t(mm)
    17
  • T(mm)
    67
  • b(mm)
    73
  • S.P. (Distance between Safety Points)(mm)
    76
  • D(mm)
    67
  • d(mm)
    30
  • L(MAX)(mm)
    268
  • h2(mm)
    33
  • H1(mm)
    -
  • H2(mm)
    -
  • Amount Of Content
    -
1 unit
3
60
-
1 Day(s)
-

Part Number : HPC3N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Horizontal hanging clamp
  • Basic Working Load(t)
    3
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    60
  • h1(mm)
    -
  • Mass(kg)
    6.8
  • Features
    -
  • Application
    -
  • B(mm)
    150
  • t(mm)
    22
  • T(mm)
    80
  • b(mm)
    88
  • S.P. (Distance between Safety Points)(mm)
    90
  • D(mm)
    82
  • d(mm)
    36
  • L(MAX)(mm)
    329
  • h2(mm)
    -
  • H1(mm)
    181
  • H2(mm)
    51