(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Table, Folding Type Uniform Load (kg) 200

Click this image to zoom it.

Move the mouse over the image to zoom

Work Table, Folding Type Uniform Load (kg) 200

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

Even though this is a folding type, the uniform load resistance is amply strong at 200 kg
[Features]
· Can be folded up without using a tool.
· Because there are no obstructions in the foot area, a wheelchair can fit in the space.

Basic Specifications

  • Product Type
    Fold-up Workbench
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Top Plate Material
    Polyester
  • Leg Material
    Steel
  • Top Panel Color
    Ivory
  • Leg color
    Ivory
  • Top Panel Thickness(mm)
    21
  • Mass(kg)
    16.2
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
14 Day(s) or more
-

Part Number : STP-1260-II
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fold-up Workbench
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Top Plate Material
    Polyester
  • Leg Material
    Steel
  • Top Panel Color
    Ivory
  • Leg color
    Ivory
  • Top Panel Thickness(mm)
    21
  • Mass(kg)
    16.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)