(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
BKA03 Flexible Tile Brush, Soft

BKA03 Flexible Tile Brush, Soft

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Model
    Hand Brush
  • Color
    White
  • JAN Code
    4901105248532
  • ITF Code
    14901105248539
  • Weight(g)
    115
  • Individual Packaging Size(mm)
    255×105×45
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : BKA03
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Hand Brush
  • Color
    White
  • JAN Code
    4901105248532
  • ITF Code
    14901105248539
  • Weight(g)
    115
  • Individual Packaging Size(mm)
    255×105×45
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the main body bends to both sides, it is easy to wash it in a place that fits corners and curves and is hard to wash.
●Since the tip of the hair is soft, it is also suitable for washing bathtubs.

Specification

●Color:White/Blue
●L x W x Thickness(mm):168 x 64 x 40
●SPQ(piece):12

Materials

●Main Body/Brush: Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)