• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
KA106 Family Cleaner

KA106 Family Cleaner

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Robust and resilient soft sponge cleaner that foams and holds detergent well.
· Ideal for washing items that are easily scratched such as plastic and lacquerware.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : KA106
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • JAN Code
    4901105150804
  • ITF Code
    14901105150801
  • Weight(g)
    12
  • Individual Packaging Size(mm)
    150×80×45
  • Material
    Polyurethane Foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)