• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
KA227 High Metal 30 g

KA227 High Metal 30 g

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Cleaner formed by wrapping a soft antibacterial alloy of copper and nickel into a finely curled sphere.
· Antimicrobial action inhibits the growth of bacteria.
· Easy to hold, cleanly removes oil stains, burnt on grime and rust, etc., and simple to look after.

Basic Specifications

  • Product Model
    Wool
  • JAN Code
    4901105113021
  • ITF Code
    14901105113028
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : KA227
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Wool
  • JAN Code
    4901105113021
  • ITF Code
    14901105113028
  • Weight(g)
    52
  • Individual Packaging Size(mm)
    150×115×50
  • Material
    Copper + Nickel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)