(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
KA710 Multi-Purpose Straining Net 50 Included

KA710 Multi-Purpose Straining Net 50 Included

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Waste-straining net for use in drains or on sink corners, with fine mesh to catch even the smallest waste.
· Stocking-type, stretches to fit, easy to mount.

Basic Specifications

  • Product Type
    Garbage bag
  • Material (Main Body)
    Polyester
  • Material Details
    Polyester, Polyurethane
  • ITF Code
    0104901105197105
  • JAN Code
    4901105197106
  • Size(mm)
    300×140×40
  • Mass(g)
    78
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
Quote
-

Part Number : KA710
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Material (Main Body)
    Polyester
  • Material Details
    Polyester, Polyurethane
  • ITF Code
    0104901105197105
  • JAN Code
    4901105197106
  • Size(mm)
    300×140×40
  • Mass(g)
    78
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)