(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lint Roller, Floor Cleaning, Joint Tray

Lint Roller, Floor Cleaning, Joint Tray

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comfortable cleaning even on flooring, without clinging to floors or leaving adhesive residue.
· Firmly catches even large debris which cannot be caught with wiper / Firmly holds on to captured debris.
· Silent, enabling quick cleaning even at night.
· Can be adjusted to 4 different length patterns to match the situation.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    For Floor/Carpet
  • Tape size
    160 mm width x 30 cycles
  • Size (Total Length)(mm)
    1-Piece Set: 260 / 2-Piece Set: 490 / 3-Piece Set: 725 / 4-Piece Set: 955
  • JAN Code
    4904140588229
  • Mass(g)
    420
  • Material (tape receiver)
    Rust-proofed iron wire (chrome plated), Polypropylene
  • Material (grip)
    Polypropylene, ABS
  • Material (tape)
    Paper with special fibers coated and adhered
  • Material (joint pipe)
    Aluminum, ABS
  • Material (adapter pipe)
    Polypropylene
  • Material (tray)
    Polypropylene
  • Individual Packaging Size
    155×320×80
  • Internal Capacity
    1 pc.

Catalog

Japanese Only

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : C4822
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Tape size
    160 mm width x 30 cycles
  • Size (Total Length)(mm)
    1-Piece Set: 260 / 2-Piece Set: 490 / 3-Piece Set: 725 / 4-Piece Set: 955
  • JAN Code
    4904140588229
  • Mass(g)
    420
  • Material (tape receiver)
    Rust-proofed iron wire (chrome plated), Polypropylene
  • Material (grip)
    Polypropylene, ABS
  • Material (tape)
    Paper with special fibers coated and adhered
  • Material (joint pipe)
    Aluminum, ABS
  • Material (adapter pipe)
    Polypropylene
  • Material (tray)
    Polypropylene
  • Individual Packaging Size
    155×320×80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)