(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lint Roller, Spare Tape, High-grade SC Strong Adhesion

Click this image to zoom it.

Move the mouse over the image to zoom

Lint Roller, Spare Tape, High-grade SC Strong Adhesion

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· High grade rolling type with a focus on ease of use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Core diameter(mm)
    38
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
Part Number
Internal Capacity

Refine by

  • 1 Bag (3 Rolls)
  • 1 Bag (4 Rolls)
  • Clear
Tape size

Refine by

  • 160 mm width x 50 cycles
  • 160 mm width x 60 cycles
  • Clear
JAN Code

Refine by

  • 4904140583125
  • 4904140583149
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Rolls)
160 mm width x 60 cycles
4904140583125
35 Day(s)
-

Part Number : C4312
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Bag (3 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 60 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140583125
  • Mass(g)
    435
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
  • Individual Packaging Size
    165×230×55
1 Bag (4 Rolls)
160 mm width x 50 cycles
4904140583149
12 Day(s)
-

Part Number : C4314
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (4 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 50 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140583149
  • Mass(g)
    480
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
  • Individual Packaging Size
    212×230×53

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)