(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Spare Tape Standard 3P

Click this image to zoom it.

Move the mouse over the image to zoom

Roller Spare Tape Standard 3P

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The edge can be found straight away with the orange line.
· Clean straight cuts.
· Even if long hair gets adhered, the paper will not tear vertically.
· The staggered perforations allow smooth rolling.
· Goes in between the fibers and catches the fine dirt and dust.
· It is designed to help prevent damage to the fabric and to leave minimal residual glue.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 80 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140587901
  • Mass(g)
    460
  • Material (tape)
    Striped Adhesive paper
  • Individual Packaging Size
    160×230×50
  • Internal Capacity
    1 Bag (3 Rolls)
Part Number
Internal Capacity

Refine by

  • 1 Bag (3 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Rolls)
12 Day(s)
-

Part Number : C4790
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (3 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 80 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140587901
  • Mass(g)
    460
  • Material (tape)
    Striped Adhesive paper
  • Individual Packaging Size
    160×230×50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)