(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Wiper Window Screen Sheet

Clean Wiper Window Screen Sheet

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

More comfortable cleaning with the Nitoms unique attention to detail.
[Features]
· Just one wipe keeps things clean and easy, and makes sure they stay that way.
· With a rotating head, windows and screen doors can be cleaned beautifully.
· Sheet with plentiful cleaning liquid nicely removes dirt on the back as well.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Cloth Wiper
  • Other
    Spare
  • Size(mm)
    200×200
  • JAN code
    4904140212209
  • Mass
    105
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Surfactants, Purified Water, Plant Extract, Disinfectant
  • Individual Packaging Size(mm)
    120×180×15
  • Amount Of Content
    1 Bag (8 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (8 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (8 Sheets)
9 Day(s) or more
-

Part Number : C0220
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Product Type
    Cloth Wiper
  • Other
    Spare
  • Size(mm)
    200×200
  • JAN code
    4904140212209
  • Mass
    105
  • Material (screen door sheet)
    Rayon + Polyester
  • Ingredient
    Surfactants, Purified Water, Plant Extract, Disinfectant
  • Individual Packaging Size(mm)
    120×180×15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)